(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ink Cartridge (for Canon)

Part Number

Configured Part Number is shown.

Part Number
PLEC351XL5P
PLEC351XL6P
PLEC351XL6PBK
Part NumberMinimum order quantityVolume DiscountDays to ShipInk Color Compliant Genuine Item No. Compliant Printer Trusco Code
1 Piece(s) 12 Day(s) B(colorant)/C/M/Y/B(dye)BCI-351XL+350XL/6MPip7230/ip8730/ip6830/MG5430/MG8530/MG5630/MG6330/MG6530/MG7130/MX923859-7955
1 Piece(s) 12 Day(s) C/M/Y/GY/B(dye)BCI-351XL+350XL/6MPip7230/ip8730/ip6830/MG5430/MG8530/MG5630/MG6330/MG6530/MG7130/MX923102-7289
1 Piece(s) 12 Day(s) B(colorant)/C/M/Y/GY/B(dye)BCI-351XL+350XL/6MP+BCI-350XLPGBKip8730/MG6330/MG6530/MG7130102-7290

Loading...

  1. 1

Basic Information

Use For Canon

Tech Support