(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aluminum End Pipe Wrench, Handle assembly

Aluminum End Pipe Wrench, Handle assembly

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Basic Specifications

Part Number
Trusco code

Refine by

  • 115-6950
  • 115-6949
  • 115-6948
  • Clear
Compatible Model

Refine by

  • 10 inch 90107
  • 14 inch 90117
  • 24 inch 90127
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
115-6948
10 inch 90107
12 Day(s)
-

Part Number : 93907
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Pipe Wrench (Made of Aluminum)
  • Trusco code
    115-6948
  • Material (Handle)
    Aluminum
  • Compatible Model
    10 inch 90107
  • Item Name
    Handle Assembly
115-6949
14 inch 90117
12 Day(s)
-

Part Number : 93912
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Pipe Wrench (Made of Aluminum)
  • Trusco code
    115-6949
  • Material (Handle)
    Aluminum
  • Compatible Model
    14 inch 90117
  • Item Name
    Handle Assembly
115-6950
24 inch 90127
12 Day(s)
-

Part Number : 93922
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Pipe Wrench (Made of Aluminum)
  • Trusco code
    115-6950
  • Material (Handle)
    Aluminum
  • Compatible Model
    24 inch 90127
  • Item Name
    Handle Assembly

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support