(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MUGEN -Coating Two-flutes BallEnd Mill for Deep Rib with Long Neck (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
MRB230R0.05X0.5D4
MRB230R0.075X0.3
MRB230R0.075X0.5
MRB230R0.075X1
MRB230R0.1X0.5D4
MRB230R0.1X0.5D6
MRB230R0.1X0.75D4
MRB230R0.1X1D4
MRB230R0.1X1D6
MRB230R0.1X1.5D4
MRB230R0.1X1.5D6
MRB230R0.1X1.25D4
MRB230R0.1X1.75D4
MRB230R0.1X2D4
MRB230R0.1X2D6
MRB230R0.1X2.5D4
MRB230R0.1X3D4
MRB230R0.2X0.5
MRB230R0.2X0.75D4
MRB230R0.2X1D4
MRB230R0.2X1D6
MRB230R0.2X1.5D4
MRB230R0.2X1.5D6
MRB230R0.2X2D4
MRB230R0.2X2D6
MRB230R0.2X2.5D4
MRB230R0.2X2.5D6
MRB230R0.2X3D4
MRB230R0.2X3D6
MRB230R0.2X3.5D4
MRB230R0.2X4D4
MRB230R0.2X4.5D4
MRB230R0.2X5D4
MRB230R0.2X5.5D4
MRB230R0.2X6D4
MRB230R0.3X1
MRB230R0.3X1.5D4
MRB230R0.3X2D4
MRB230R0.3X2D6
MRB230R0.3X2.5D4
MRB230R0.3X3D4
MRB230R0.3X3D6
MRB230R0.3X3.5D4
MRB230R0.3X4D4
MRB230R0.3X4D6
MRB230R0.3X4.5D4
MRB230R0.3X5D4
MRB230R0.3X5.5D4
MRB230R0.3X6D4
MRB230R0.3X6D6
MRB230R0.3X6.5D4
MRB230R0.3X7D4
MRB230R0.3X7.5D4
MRB230R0.3X8D4
MRB230R0.3X8D6
MRB230R0.3X8.5D4
MRB230R0.3X9D4
MRB230R0.3X9.5D4
MRB230R0.3X10D4
MRB230R0.3X10D6
MRB230R0.3X11D4
MRB230R0.3X12D4
MRB230R0.4X2D4
MRB230R0.4X2D6
MRB230R0.4X3D4
MRB230R0.4X3D6
MRB230R0.4X4D6
MRB230R0.4X5D4
MRB230R0.4X6D4
MRB230R0.4X6D6
MRB230R0.4X7D4
MRB230R0.4X8D4
MRB230R0.4X8D6
MRB230R0.4X9D4
MRB230R0.4X10D4
MRB230R0.4X10D6
MRB230R0.4X12D4
MRB230R0.5X2
MRB230R0.5X2.5
MRB230R0.5X3D4
MRB230R0.5X3D6
MRB230R0.5X4D4
MRB230R0.5X4D6
MRB230R0.5X5D4
MRB230R0.5X5D6
MRB230R0.5X6D4
MRB230R0.5X6D6
MRB230R0.5X7D4
MRB230R0.5X8D4
MRB230R0.5X8D6
Part NumberMinimum order quantityVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Length Excl. Head
(mm)
Neck angle
(°)
Surface Treatment Twisting Angle
(°)
Trusco Code
1 Piece(s) 12 Day(s) 0.050.074540.5-Infinite Coating30426-2484
1 Piece(s) 12 Day(s) 0.0750.14540.3-Infinite Coating30426-2492
1 Piece(s) 12 Day(s) 0.0750.14540.5-Infinite Coating30426-2506
1 Piece(s) 12 Day(s) 0.0750.14541-Infinite Coating30426-2514
1 Piece(s) Quote 0.10.154540.5-Infinite Coating30426-2719
1 Piece(s) 12 Day(s) 0.10.155060.5-Infinite Coating30426-2727
1 Piece(s) 12 Day(s) 0.10.154540.75-Infinite Coating30426-2735
1 Piece(s) 12 Day(s) 0.10.154541-Infinite Coating30426-2786
1 Piece(s) 12 Day(s) 0.10.155061-Infinite Coating30426-2794
1 Piece(s) 12 Day(s) 0.10.154541.5-Infinite Coating30426-2751
1 Piece(s) 12 Day(s) 0.10.155061.5-Infinite Coating30426-2760
1 Piece(s) 12 Day(s) 0.10.154541.25-Infinite Coating30426-2743
1 Piece(s) 12 Day(s) 0.10.154541.75-Infinite Coating30426-2778
1 Piece(s) 12 Day(s) 0.10.154542-Infinite Coating30426-2816
1 Piece(s) 12 Day(s) 0.10.155062-Infinite Coating30426-2824
1 Piece(s) 12 Day(s) 0.10.154542.5-Infinite Coating30426-2808
1 Piece(s) 12 Day(s) 0.10.154543-Infinite Coating30426-2832
1 Piece(s) 12 Day(s) 0.20.34540.5-Infinite Coating30426-3057
1 Piece(s) 12 Day(s) 0.20.34540.75-Infinite Coating30426-3065
1 Piece(s) 12 Day(s) 0.20.34541-Infinite Coating30426-3090
1 Piece(s) 12 Day(s) 0.20.35061-Infinite Coating30426-3103
1 Piece(s) 12 Day(s) 0.20.34541.5-Infinite Coating30426-3073
1 Piece(s) 12 Day(s) 0.20.35061.5-Infinite Coating30426-3081
1 Piece(s) 12 Day(s) 0.20.34542-Infinite Coating30426-3138
1 Piece(s) 12 Day(s) 0.20.35062-Infinite Coating30426-3146
1 Piece(s) 12 Day(s) 0.20.34542.5-Infinite Coating30426-3111
1 Piece(s) 12 Day(s) 0.20.35062.5-Infinite Coating30426-3120
1 Piece(s) 12 Day(s) 0.20.34543-Infinite Coating30426-3162
1 Piece(s) 12 Day(s) 0.20.35063-Infinite Coating30426-3171
1 Piece(s) 12 Day(s) 0.20.34543.5-Infinite Coating30426-3154
1 Piece(s) 12 Day(s) 0.20.34544-Infinite Coating30426-3197
1 Piece(s) 12 Day(s) 0.20.34544.5-Infinite Coating30426-3189
1 Piece(s) 12 Day(s) 0.20.34545-Infinite Coating30426-3219
1 Piece(s) 12 Day(s) 0.20.34545.5-Infinite Coating30426-3201
1 Piece(s) 12 Day(s) 0.20.34546-Infinite Coating30426-3227
1 Piece(s) Quote 0.30.454541-Infinite Coating30426-3278
1 Piece(s) 12 Day(s) 0.30.454541.5-Infinite Coating30426-3286
1 Piece(s) 12 Day(s) 0.30.454542-Infinite Coating30426-3341
1 Piece(s) 12 Day(s) 0.30.455062-Infinite Coating30426-3359
1 Piece(s) 12 Day(s) 0.30.454542.5-Infinite Coating30426-3332
1 Piece(s) 12 Day(s) 0.30.454543-Infinite Coating30426-3375
1 Piece(s) 12 Day(s) 0.30.455063-Infinite Coating30426-3383
1 Piece(s) 12 Day(s) 0.30.454543.5-Infinite Coating30426-3367
1 Piece(s) 12 Day(s) 0.30.454544-Infinite Coating30426-3405
1 Piece(s) Quote 0.30.455064-Infinite Coating30426-3413
1 Piece(s) 12 Day(s) 0.30.454544.5-Infinite Coating30426-3391
1 Piece(s) 12 Day(s) 0.30.454545-Infinite Coating30426-3430
1 Piece(s) 12 Day(s) 0.30.454545.5-Infinite Coating30426-3421
1 Piece(s) Quote 0.30.454546-Infinite Coating30426-3456
1 Piece(s) 12 Day(s) 0.30.455066-Infinite Coating30426-3464
1 Piece(s) 12 Day(s) 0.30.454546.5-Infinite Coating30426-3448
1 Piece(s) 12 Day(s) 0.30.454547-Infinite Coating30426-3481
1 Piece(s) 12 Day(s) 0.30.454547.5-Infinite Coating30426-3472
1 Piece(s) 35 Day(s) 0.30.454548-Infinite Coating30426-3502
1 Piece(s) 12 Day(s) 0.30.455068-Infinite Coating30426-3511
1 Piece(s) 12 Day(s) 0.30.454548.5-Infinite Coating30426-3499
1 Piece(s) 12 Day(s) 0.30.454549-Infinite Coating30426-3537
1 Piece(s) 12 Day(s) 0.30.454549.5-Infinite Coating30426-3529
1 Piece(s) 12 Day(s) 0.30.4545410-Infinite Coating30426-3294
1 Piece(s) 12 Day(s) 0.30.4550610-Infinite Coating30426-3308
1 Piece(s) 12 Day(s) 0.30.4545411-Infinite Coating30426-3316
1 Piece(s) 12 Day(s) 0.30.4545412-Infinite Coating30426-3324
1 Piece(s) 12 Day(s) 0.40.64542-Infinite Coating30426-3618
1 Piece(s) 12 Day(s) 0.40.65062-Infinite Coating30426-3626
1 Piece(s) 12 Day(s) 0.40.64543-Infinite Coating30426-3634
1 Piece(s) 12 Day(s) 0.40.65063-Infinite Coating30426-3642
1 Piece(s) 12 Day(s) 0.40.65064-Infinite Coating30426-3669
1 Piece(s) 12 Day(s) 0.40.64545-Infinite Coating30426-3677
1 Piece(s) 12 Day(s) 0.40.64546-Infinite Coating30426-3685
1 Piece(s) 12 Day(s) 0.40.65066-Infinite Coating30426-3693
1 Piece(s) 12 Day(s) 0.40.64547-Infinite Coating30426-3707
1 Piece(s) 12 Day(s) 0.40.64548-Infinite Coating30426-3715
1 Piece(s) 12 Day(s) 0.40.65068-Infinite Coating30426-3723
1 Piece(s) 12 Day(s) 0.40.64549-Infinite Coating30426-3731
1 Piece(s) 12 Day(s) 0.40.645410-Infinite Coating30426-3588
1 Piece(s) 12 Day(s) 0.40.650610-Infinite Coating30426-3596
1 Piece(s) 12 Day(s) 0.40.645412-Infinite Coating30426-3600
1 Piece(s) 35 Day(s) 0.50.754542-Infinite Coating30426-3839
1 Piece(s) 12 Day(s) 0.50.754542.5-Infinite Coating30426-3847
1 Piece(s) 12 Day(s) 0.50.754543-Infinite Coating30426-3880
1 Piece(s) 12 Day(s) 0.50.755063-Infinite Coating30426-3898
1 Piece(s) 12 Day(s) 0.50.754544-Infinite Coating30426-3901
1 Piece(s) 12 Day(s) 0.50.755064-Infinite Coating30426-3910
1 Piece(s) Quote 0.50.754545-Infinite Coating30426-3928
1 Piece(s) 12 Day(s) 0.50.755065-Infinite Coating30426-3936
1 Piece(s) 12 Day(s) 0.50.754546-Infinite Coating30426-3944
1 Piece(s) 12 Day(s) 0.50.755066-Infinite Coating30426-3952
1 Piece(s) 12 Day(s) 0.50.754547-Infinite Coating30426-3961
1 Piece(s) 12 Day(s) 0.50.754548-Infinite Coating30426-3979
1 Piece(s) 12 Day(s) 0.50.755068-Infinite Coating30426-3987

Loading...

Basic Information

Material Micro Grain Carbide

Tech Support