(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade for Chamfering and Deburring (Part Numbers)

Part Number

Configured Part Number is shown.

15129210

Part Number
15129210
Part NumberMinimum order quantityVolume DiscountDays to Shipwork material Material Blade tip angle Blade Name Efficiency on work material: Hardened Steel Efficiency on work material: Stainless Steel Efficiency on work material: Plastic Blade Type Blade Length
(mm)
Applicable Holder, Handle Efficiency on work material: Ironwork, Aluminum Trusco code
1 Piece(s) 12 Day(s) Iron and Steel / Aluminum / Stainless Steel / PlasticCobalt HSS20B10S-ExcellentGoodRight Blade7.8152-00009 / Extendible holder B / Extendible holder MExcellent114-9126

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 15129210 in the Blade for Chamfering and Deburring series.

Products like this...

Part Number
15100120
15119017
15119019
15129211
15129212
15129215
Part NumberMinimum order quantityVolume DiscountDays to Shipwork material Material Blade tip angle Blade Name Efficiency on work material: Hardened Steel Efficiency on work material: Stainless Steel Efficiency on work material: Plastic Blade Type Blade Length
(mm)
Applicable Holder, Handle Efficiency on work material: Ironwork, Aluminum Trusco code
1 Piece(s) 12 Day(s) Plastic / Stainless Steel / Iron and Steel / AluminumHSS TiN Coat120B11P-GoodGoodRight Blade10.25152-00009 / Extendible holder B / Extendible holder MExcellent114-9064
1 Piece(s) 12 Day(s) Plastic / Stainless Steel / Iron and Steel / AluminumHSS TiN Coat117.11B12P-GoodGoodRight Blade7.8152-00009 / Extendible holder B / Extendible holder MExcellent114-9065
1 Piece(s) 12 Day(s) Plastic / Stainless Steel / Iron and Steel / AluminumHSS132.46B20P-FairGoodRight Blade10.4152-00009 / Extendible holder B / Extendible holder MExcellent114-9066
1 Piece(s) 12 Day(s) Plastic / Stainless Steel / Iron and Steel / AluminumCobalt HSS60E100S-ExcellentGoodRight Blade10.2152-00016 / Extendible holder E / Extendible holder MExcellent114-9127
1 Piece(s) 12 Day(s) Plastic / Stainless Steel / Iron and Steel / AluminumHSS60B10-FairGoodRight Blade7.8152-00009 / Extendible holder B / Extendible holder MExcellent114-9128
1 Piece(s) 12 Day(s) Plastic / Stainless Steel / Iron and Steel / AluminumCobalt HSS130B1-ExcellentGoodRight Blade5.8152-00009 / Extendible holder B / Extendible holder MExcellent114-9129

Tech Support