(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement tip for P-646-C

Replacement tip for P-646-C

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Basic Specifications

  • Main Body Material
    Stainless Steel
  • Tip material
    Zirconia ceramics
  • Overall Length(mm)
    48
  • Trusco code
    124-5373
  • Tip Width(mm)
    0.8
  • Heat Resistant Temperature(°C)
    1200
  • Feature
    Compatible for 10 substances in restrictions of RoHS including 4 phthalate substances
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : P646C1
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Main Body Material
    Stainless Steel
  • Tip material
    Zirconia ceramics
  • Overall Length(mm)
    48
  • Trusco code
    124-5373
  • Tip Width(mm)
    0.8
  • Heat Resistant Temperature(°C)
    1200
  • Feature
    Compatible for 10 substances in restrictions of RoHS including 4 phthalate substances

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support