(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electronic Digital Micrometer with Interchangeable Anvils

Part Number

Configured Part Number is shown.

 
Part Number
MCD136100
MCD136200
Part NumberMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Trusco Code Max Allowable Error
(μm)
Manufacturer Code
1 Piece(s) Quote 0 to 100353-38246152151
1 Piece(s) 35 Day(s) 100 to 200353-38328152152

Loading...

  1. 1

Basic Information

Minimum Scale(mm) 0.001 Constant Pressure Device Ratchet stop Power Supply Button type silver oxide battery (SR44) x 1 (accessory)
Remark Replacement anvil x 3 Measuring Surface Shape Standard type (with carbide tip) (interchangeable anvil type)

Tech Support