(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Caliper 16EWR

Part Number

Configured Part Number is shown.

16EWR

Part Number
16EWR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Display Method Digital Maximum Measurement Length (Range Selection(mm) 0~150 With/Without Depth Bar Available
Manufacturer Code 4103310 Instrumental Error(mm) 0.03 Minimum Display(mm) 0.01
Exterior Jaw(mm) 40 Internal jaws(mm) 16 Trusco Code 835-4813
Features Blade for inner diameter measurement
Slide and beam made of hardened stainless steel
Power Supply Lithium coin cell battery (CR2032) Degree of protection for enclosure IP67

Please check the type/dimensions/specifications of the part 16EWR in the Digital Caliper 16EWR series.

Tech Support