(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dial Indicator

Part Number

Configured Part Number is shown.

DI10KD

 
Part Number
DI10KD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Display Method Dial Measuring Range(mm) 0 to 10 Minimum Display(mm) 0.01
Graduation Specification ±0-100 Mount Shaft Diameter(mm) 8 Dial Diameter(mm) 60
Trusco Code 486-5995 Measuring Force(N) 1.5 or less Manufacturer Code 151676

Please check the type/dimensions/specifications of the part DI10KD in the Dial Indicator series.

Tech Support