(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Circlip Pliers 4620

Part Number

Configured Part Number is shown.

4620A51

Part Number
4620A51
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 5703.5122 to 300788-3129

Loading...

  1. 1

Basic Information

Product Category Pliers Claw Shape Bent Claw

Please check the type/dimensions/specifications of the part 4620A51 in the Circlip Pliers 4620 series.

Products like this...

Part Number
4620A61
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 5804.5252 to 400788-3137

Tech Support