(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Relay Adjusting Pliers (3442130)

Part Number

Configured Part Number is shown.

3442130

Part Number
3442130
Part NumberMinimum order quantityVolume DiscountDays to ShipTip Shape E x F
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 1.4 x 3.5836-8947

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 130 Material Forged Luxury Ball Bearing Steel

Please check the type/dimensions/specifications of the part 3442130 in the Relay Adjusting Pliers series.

Products like this...

Part Number
3442130ESD
3452130
3452130ESD
Part NumberMinimum order quantityVolume DiscountDays to ShipTip Shape E x F
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 1.4 x 3.5836-8949
1 Piece(s) 12 Day(s) 1.6 x 1.6836-8948
1 Piece(s) 12 Day(s) 1.6 x 1.6836-8950

Tech Support