(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Cutting Pliers for Plastic【6 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

SPN125

Part Number
SPN125
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

6 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 123 With or without Spring Included Plastic Cutting Performance(φ/mm) 3
Material Stainless Steel (SUS402J2), Grip: Elastomer Resin Trusco code 868-1707

Please check the type/dimensions/specifications of the part SPN125 in the Stainless Cutting Pliers for Plastic series.

Tech Support