(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Waterproof Silicone Adhesive Sheet for Construction/Civil Engineering "Shin-Etsu Patch Seal", Roll Type

Part Number

Configured Part Number is shown.

HNS-200-P-50X3000

Part Number
HNS-200-P-50X3000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color Gray Details Type Roll type Working Temperature Range(°C) -40 to 180
Width(mm) 50 Length(mm) 3000 Trusco Code 855-8645
Mass(g) 445 Thickness(mm) 1.8 Features Ministry of Land, Infrastructure, Transport and Tourism New technical information provision system NETIS registration number: KT-130038-A
Material Main Component: silicone

Please check the type/dimensions/specifications of the part HNS-200-P-50X3000 in the Waterproof Silicone Adhesive Sheet for Construction/Civil Engineering "Shin-Etsu Patch Seal", Roll Type series.

Tech Support