(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

UV Curable FRP Sheet "e-Sheet Quick"

Part Number

Configured Part Number is shown.

Part Number
ES-300L420X300
ES-300S150X150
Part NumberMinimum order quantityVolume DiscountDays to ShipSheet Size (Length x Width)
(mm)
Trusco code Weight
(g)
1 Piece(s) 35 Day(s) 420 x 300495-7555223
1 Piece(s) Quote 150 x 150495-756336

Loading...

  1. 1

Basic Information

Color Transparency Thickness 1 Material UV curable Epoxy Acrylate resin, Glass fiber
Standard F ★★★★ Criteria Standard Details 4VOC emission standard(VOC emission rate standard from building materials) Standard Details 2 Ministry of Health and Welfare Notification No. 370 "Standards and Standards for Foods, Additives, etc."
Standard Details 3 Japan Waterworks Association Standard JWWA K-143(2004)

Tech Support