(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sealing Agent for Piping 592

Part Number

Configured Part Number is shown.

592-250

Part Number
592-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Color White Details Type tube-filled type Curing time(Minute) 4320 (72 hours)
Specifications, viscosity Medium strength Paste(thixotropic) Capacity(ml) 250 Working Temperature Range -55 to 204 ℃
Recommended Curing Accelerator 7649 Trusco Code 836-6449 Material Main Component: Acrylic
Weight(g) 278

Please check the type/dimensions/specifications of the part 592-250 in the Sealing Agent for Piping 592 series.

Tech Support