(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

UV Barrel Cap【20 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
TC10NUV/20
TC30NUV/20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco Code Features 1 Compatible Barrel Weight
(g)

20 Pieces Per Package

1 Pack(s) 35 Day(s) 855-5990Iwashita Barrel cap TC10NUV 20 piecesPS10SUV18

20 Pieces Per Package

1 Pack(s) 35 Day(s) 855-5991Iwashita Barrel cap TC30NUV 20 piecesPS30SUV, PS50SUV39

Loading...

  1. 1

Basic Information

Material Polypropylene(PP)

Tech Support