(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bond Aron Alpha® EXTRA

Part Number

Configured Part Number is shown.

NO04612

Part Number
NO04612
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Color Transparency Type Tube type Fixation Time (23 °C)(second) 1
Viscosity type Low Working Temperature Range(°C) -40 to 100 Capacity(g) 2
Trusco Code 335-0681 Weight(g) 21 Material Main Component: Cyanoacrylate

Please check the type/dimensions/specifications of the part NO04612 in the Bond Aron Alpha® EXTRA series.

Tech Support