(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clamp Meter (for measuring AC / DC current)

Part Number

Configured Part Number is shown.

DCL31DR

Part Number
DCL31DR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Signal Detection Method Rectified true root-mean square (RMS) Width(mm) 54 Depth(mm) 31
Height(mm) 145 DC Current(A) 400 AC Current(A) 400
Battery Life(hour) 35 Continuous Use Time Approx. 35 hours Maximum Display(count) 6000
Maximum Measured Conductor Diameter(mm) 26 Clamp Diameter(mm) 25 Power Supply AAA Alkaline dry cell Battery(LR03) x 2(included)
Safety Standard Safety standard IEC61010 CATⅢ 300V Trusco Code 780-6019 Weight(g) 120

Please check the type/dimensions/specifications of the part DCL31DR in the Clamp Meter (for measuring AC / DC current) series.

Tech Support