(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clamp Meter (for measuring AC current)

Part Number

Configured Part Number is shown.

Part Number
DCL11R
DCM60R
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
AC Voltage
(V)
AC Current
(A)
Battery Life
(hour)
Resistance
(Ω)
Continuous Use Time Clamp Diameter
(mm)
Maximum Display
(count)
Maximum Measured Conductor Diameter
(mm)
Clamp Diameter
(mm)
Power Supply Trusco Code Weight
(g)
Feature
1 Piece(s) 35 Day(s) 5431145-300---2260002522AAA Alkaline dry cell Battery(LR03) x 2(included)779-5831120Can be used continuously for 500 hours
1 Piece(s) 35 Day(s) 5029187600600250199.9250 hours25199930-AAA Alkaline dry cell Battery(R03) x 2(included)751-5111210-

Loading...

  1. 1

Basic Information

Signal Detection Method Rectified true root-mean square (RMS) Safety Standard Compliant with international safety standard CAT. [3] 300V

Tech Support