(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Multimeter

Part Number

Configured Part Number is shown.

CD772

Part Number
CD772
Part NumberMinimum order quantityVolume DiscountDays to ShipSignal Detection Method Width
(mm)
Depth
(mm)
Height
(mm)
AC Voltage
(V)
Battery Life
(hour)
Auto Power Save Resistance
(Ω)
Maximum Display
(count)
Capacitor Power Supply Trusco Code Weight
(g)
Feature
1 Piece(s) 35 Day(s) Rectified true root-mean square (RMS)82441661000150-40M4000100μAA battery(R6P) x 2(included)816-2945360Frequency(KHz): 100

Loading...

  1. 1

Basic Information

DC Voltage(V) 1000 DC Current(A) 15 AC Current(A) 15

Please check the type/dimensions/specifications of the part CD772 in the Digital Multimeter series.

Products like this...

Part Number
CD732
Part NumberMinimum order quantityVolume DiscountDays to ShipSignal Detection Method Width
(mm)
Depth
(mm)
Height
(mm)
AC Voltage
(V)
Battery Life
(hour)
Auto Power Save Resistance
(Ω)
Maximum Display
(count)
Capacitor Power Supply Trusco Code Weight
(g)
Feature
1 Piece(s) 35 Day(s) Average rectification (MEAN)9048167750400About 16 minutes60M60004000μAA battery(R6) x 2(monitor battery included)825-0538320CE standard product

Tech Support