(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand-held Refractometer

Part Number

Configured Part Number is shown.

MASTER3M

Part Number
MASTER3M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Measuring Range(Brix%) 58.0~90.0 Width(mm) 32 Depth(mm) 34
Height(mm) 168 Minimum graduation(Brix%) 0.2 Trusco Code 331-7111
Mass(g) 120

Please check the type/dimensions/specifications of the part MASTER3M in the Hand-held Refractometer series.

Tech Support