(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Analog Multimeter

Part Number

Configured Part Number is shown.

3030-10SYORUI3TENTUKI

Part Number
3030-10SYORUI3TENTUKI
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Signal Detection Method Average rectification (MEAN) Width(mm) 95 Depth(mm) 39
Height(mm) 141 DC Voltage(V) 12 / 30 / 120 / 300 / 600 AC Voltage(V) 0.3 / 3 / 12 / 30 / 120 / 300 / 600
Power Supply AA battery (R6P) x 2 (included) DC Current(A) 60u / 30m / 300m Trusco Code 117-6907
Weight(g) 280 Calibration Documents Measurement Function Battery check

Please check the type/dimensions/specifications of the part 3030-10SYORUI3TENTUKI in the Analog Multimeter series.

Tech Support