(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Interrupted Thread Taper Pipe Tap (PT thread), EX-IRT Series (EX-IRT-2-PT1/2-14(23714))

Part Number

Configured Part Number is shown.

EX-IRT-2-PT1/2-14(23714)

 
Part Number
EX-IRT-2-PT1/2-14(23714)
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal L
(mm)
Trusco Code Shank Diameter
(mm)
Thread Length
(mm)
Number of Ridges Shank Square Part
(mm)
Pilot Hole Dia.
(mm)
Length to standard diameter
(mm)
1 Piece(s) 35 Day(s) 1/280630-1177183514141825

Loading...

  1. 1

Basic Information

Tool Material Type Vanadium high-speed steel Surface Treatment Homo processing Accuracy JIS2 grade

Please check the type/dimensions/specifications of the part EX-IRT-2-PT1/2-14(23714) in the Interrupted Thread Taper Pipe Tap (PT thread), EX-IRT Series series.

Products like this...

Part Number
EX-IRT-2-PT1-11(23718)
EX-IRT-2-PT1/4-19(23712)
EX-IRT-2-PT1/8-28(23711)
EX-IRT-2-PT3/4-14(23716)
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal L
(mm)
Trusco Code Shank Diameter
(mm)
Thread Length
(mm)
Number of Ridges Shank Square Part
(mm)
Pilot Hole Dia.
(mm)
Length to standard diameter
(mm)
1 Piece(s) 35 Day(s) 195630-1169264511212932
1 Piece(s) 35 Day(s) 1/462630-1185112819910.921
1 Piece(s) 35 Day(s) 1/855630-11938192868.213
1 Piece(s) 35 Day(s) 3/485630-1207233514172325

Tech Support