(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sheet Pocket

Part Number

Configured Part Number is shown.

Part Number
SP-A45
SP-CARD25
SP-CD15
SP-PC30
SP-TC5
SP-TC10
SPM-DH5
SPM-M10
Part NumberMinimum order quantityVolume DiscountDays to ShipDetails Type Width
(mm)
Vertical
(mm)
Pocket Inner Size
(mm)
Trusco Code Mass
(g)
1 Piece(s) 35 Day(s) A4 document holder 5 stages320800295 x 255856-3338270
1 Piece(s) 35 Day(s) Card holder 5 rows 5 stages for both vertical and horizontal use56044060 x 100856-3339140
1 Piece(s) 16 Day(s) or more CD holder 15 pocket560850140 x 182856-3340270
1 Piece(s) 16 Day(s) or more Card holder 30 pocket5951010105 x 110856-3343300
1 Piece(s) 35 Day(s) Time-card holder 5 stages122370140 x 103856-334560
1 Piece(s) 35 Day(s) Time-card holder 2 rows 5 stages225370140 x 103856-3344100
1 Piece(s) 35 Day(s) 5 stages for slip holder135800103 x 118856-334180
1 Piece(s) 35 Day(s) With gusset 2 rows 5 stages285670102 x 130856-3342150

Loading...

  1. 1

Basic Information

Material Main Body: Nylon, Pocket: PVC

Tech Support