(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pick Tool (07675)

Part Number

Configured Part Number is shown.

07675

 
Part Number
07675
Part NumberMinimum order quantityVolume DiscountDays to ShipType Trusco Code Weight
(g)
1 Piece(s) 12 Day(s) 120 ° bend829-035917

Loading...

  1. 1

Basic Information

Shaft length(mm) 80 Overall Length(mm) 150 Shaft Diameter(mm) 3

Please check the type/dimensions/specifications of the part 07675 in the Pick Tool series.

Products like this...

Part Number
07676
07678
07679
Part NumberMinimum order quantityVolume DiscountDays to ShipType Trusco Code Weight
(g)
1 Piece(s) 12 Day(s) straight829-036017
1 Piece(s) 12 Day(s) 125 ° bend829-036118
1 Piece(s) 12 Day(s) 90 ° bend829-036218

Tech Support