(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Picture Rail, Option

Part Number

Configured Part Number is shown.

Part Number
PS1-8A
PS1-HS1000
PS1-MG
PS1-PH
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight
(mm)
Product Name Length
(mm)
Width
(mm)
Trusco Code Material Mass
(g)
1 Piece(s) 13 Day(s) or more 23S hook63836-0153Stainless2.5
1 Piece(s) 13 Day(s) or more 20Hanger S10008836-0154Stainless47
1 Piece(s) 13 Day(s) or more 12Magnet bracket237836-0152Steel7
1 Piece(s) 13 Day(s) or more 24Paper holder359836-0155Polycarbonate2

Loading...

  1. 1

Tech Support