(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tool Set (9.5mm drive)

Part Number

Configured Part Number is shown.

TOOLCASE22A

Part Number
TOOLCASE22A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Set Set Content(Point) 22 Mass(g) 2040
Color Detail Black, Gray Case Dimension Length x Width(mm) 340 x 320 Trusco Code 856-7558
Set Contents (Items) Combination Spanners: 8, 10, 12, 13, 17, 19 / Large Adjustable Wrench: 9031 / BAHCO Nippers: 2101G-160 / BAHCO Pliers: 2628G-180 / Socket (9.5mm) Hexagon: 8, 10, 12, 13, 17, 19mm / Ratchet Wrench (9.5mm): 7750RN / Screwdriver: ⊕ 1, ⊕ 2, ⊖ 0.5 x 3, ⊖ 1 x 5.5 / Socket Holder (for 8 pieces): SH-8-3/8 / Tool Case: 4750-ROCO1

Please check the type/dimensions/specifications of the part TOOLCASE22A in the Tool Set (9.5mm drive) series.

Tech Support