(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Desktop Stand (with Hub)

Part Number

Configured Part Number is shown.

Part Number
A7334-0
A7334-24
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Color Trusco code
1 Piece(s) 16 Day(s) or more White114-1530
1 Piece(s) 35 Day(s) Black114-1531

Loading...

  1. 1

Basic Information

Product Type Related Item Depth(mm) 254 Height(mm) 80
Maximum load capacity(kg/unit) 15 Frontage(mm) 590 Effective inner dimension(mm) 560 x 250 x 67
Material Main Body: steel, USB Hub: ABS Resin Weight(kg) 1.7

Tech Support