(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Garage Mirror GMH (Screw lock type) (Part Numbers)

Part Number

Configured Part Number is shown.

GMHG-431

Part Number
GMHG-431
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Mirror Material Glass Size(mm) Image size (curved surface R): 800 Size H(mm) 300
Size W(mm) 400 Materials Mirror: Glass, Frame: Polypropylene(PP) Weight(g) 1145
Trusco code 113-4352

Please check the type/dimensions/specifications of the part GMHG-431 in the Garage Mirror GMH (Screw lock type) series.

Tech Support