(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gas Respirator Sky Mask, Canister

Part Number

Configured Part Number is shown.

Part Number
G37S1
G37S2
Part NumberMinimum order quantityVolume DiscountDays to ShipNational test classification National Examination Pass Number Particle collection efficiency
(%)
Trusco code Weight
(g)
1 Piece(s) 35 Day(s) S1TN27580115-680663
1 Piece(s) 35 Day(s) S2TN46795115-680764

Loading...

  1. 1

Basic Information

Compatible Model Sky mask Breaking time(minutes) 150 Test gas Cyclohexane + Nacl
Test concentration(%) 300 Maximum allowable permeation concentration(ppm) 1000 Target gas Organic gas

Tech Support