(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jib Lift "Elda Jib 150" (battery driven hydraulic type)

Part Number

Configured Part Number is shown.

GV-150E (150KG)

Part Number
GV-150E (150KG)
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Equal Load Capacity (kg) 150 Total Height(mm) 1920 Total Length(mm) 1640
Total Width(mm) 670 Stroke(mm) 600 to 1960 Trusco Code 457-6993
Mass(kg) 330

Please check the type/dimensions/specifications of the part GV-150E (150KG) in the Jib Lift "Elda Jib 150" (battery driven hydraulic type) series.

Tech Support