(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mesh Container Box type

Part Number

Configured Part Number is shown.

Part Number
SK-A80K-BLL
SK-A80KKASAF-BLL
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter Frontage
(mm)
Outer Diameter Depth
(mm)
Capacity
(L)
Outer Diameter Height
(mm)
Compatible container Effective inner dimension Frontage
(mm)
Effective inner dimension Depth
(mm)
Effective inner dimension Height
(mm)
Handle Weight
(g)
Trusco code
1 Piece(s) 35 Day(s) 68448079.6345-579359308None2700115-7079
1 Piece(s) 35 Day(s) 700494-126SK-A80K----1680115-7089

Loading...

  1. 1

Basic Information

Color Light blue Material (Main Body) Polypropylene Product Type Mesh container

Tech Support