(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Body Belt "Alocky" 4767 (47673F)

Part Number

Configured Part Number is shown.

47673F

Part Number
47673F
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Detail Trusco Code
1 Piece(s) 35 Day(s) Black/Black819-9266

Loading...

  1. 1

Basic Information

Waist Belt Width(mm) 50 Waist Belt Length(mm) 1400 Material Quality Buckle exterior: Resin, Buckle interior: steel, Belt: Nylon
Mass(g) 498

Please check the type/dimensions/specifications of the part 47673F in the Body Belt "Alocky" 4767 series.

Products like this...

Part Number
47673BF
47673PNF
47673RF
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Detail Trusco Code
1 Piece(s) 35 Day(s) Black/Blue819-9267
1 Piece(s) 35 Day(s) Black/Pink819-9268
1 Piece(s) 35 Day(s) Black/Scarlet819-9269

Tech Support