(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fire Extinguisher Stand

Part Number

Configured Part Number is shown.

N-2

Part Number
N-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Storage fire extinguisher 10 type and 20 type Width(mm) 210 Depth(mm) 215
Height(mm) 780 Material Polyethylene (PE) Trusco code 857-2360
Weight(kg) 0.39

Please check the type/dimensions/specifications of the part N-2 in the Fire Extinguisher Stand series.

Tech Support