(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mist Collector "Mistresa CRM Type", Filter type

Part Number

Configured Part Number is shown.

Part Number
CRM-H04-S23
CRM-H15-S23
CRM-H22-S23
Part NumberMinimum order quantityVolume DiscountDays to ShipOutput (kW) Air Volume (m³/min) (50/60Hz) Mounting dimension
(mm)
Suction port diameter
(mm)
Trusco code Weight
(kg)
1 Piece(s) 35 Day(s) 0.44.6/5.6200 x 18098854-982032
1 Piece(s) 35 Day(s) 1.514.5/17.5280 x 250148854-982267
1 Piece(s) 35 Day(s) 2.218/21360 x 340198854-982377

Loading...

  1. 1

Basic Information

Power supply (V) 200 Collection efficiency 99.8% Material Iron (SPHC)

Tech Support