(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dust Collector for Welding Work (FCN-30-50HZ)

Part Number

Configured Part Number is shown.

FCN-30-50HZ

Part Number
FCN-30-50HZ
Part NumberMinimum order quantityVolume DiscountDays to ShipDust collection capacity (L) Air volume (50/60 Hz)
(m³/min)
Noise value (50/60 Hz)
(dB(A))
Width
(mm)
Depth
(mm)
Height
(mm)
Suction Aperture Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s) Quote 411870 ± 2 or less9986511817150764-2709245000

Loading...

  1. 1

Basic Information

Product Type Dust collector Power supply (V) Three-Phase 200 Dust removal method Pulse jet

Please check the type/dimensions/specifications of the part FCN-30-50HZ in the Dust Collector for Welding Work series.

Products like this...

Part Number
FCN-30-60HZ
FCN-45-50HZ
FCN-45-60HZ
FCN-60-50HZ
FCN-60-60HZ
Part NumberMinimum order quantityVolume DiscountDays to ShipDust collection capacity (L) Air volume (50/60 Hz)
(m³/min)
Noise value (50/60 Hz)
(dB(A))
Width
(mm)
Depth
(mm)
Height
(mm)
Suction Aperture Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s) Quote 411870 ± 2 or less9986511817150764-2717245000
1 Piece(s) Quote 663070 ± 2 or less12686601827200764-2725305000
1 Piece(s) Quote 663070 ± 2 or less12686601827200764-2733305000
1 Piece(s) Quote 844573 ± 2 or less13588401897250764-2741430000
1 Piece(s) Quote 844573 ± 2 or less13588401897250764-2750430000

Tech Support