(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dust Collector for Welding Fume "SET Series", Microprocessor Low Differential Pressure Control System/IE3 Motor Type (SET150PTEC-50HZ)

Part Number

Configured Part Number is shown.

SET150PTEC-50HZ

Part Number
SET150PTEC-50HZ
Part NumberMinimum order quantityVolume DiscountDays to ShipOutput (kW) Dust collection capacity (L) Air Volume (50/60 Hz)
(m³/min)
Noise value (50/60 Hz)
(dB(A))
Main Body Dimension Width
(mm)
Main Body Dimension Depth
(mm)
Main Body Dimension Height
(mm)
Suction Aperture Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s) Quote 1.52720/-67 /-9606501424150114-6090195000

Loading...

  1. 1

Basic Information

Product Type Dust collector Power supply (V) Three-Phase 200 Dust removal method Pulse jet type (slight differential pressure sensing type)

Please check the type/dimensions/specifications of the part SET150PTEC-50HZ in the Dust Collector for Welding Fume "SET Series", Microprocessor Low Differential Pressure Control System/IE3 Motor Type series.

Products like this...

Part Number
SET150PTEC-60HZ
SET220PTEC-50HZ
SET220PTEC-60HZ
Part NumberMinimum order quantityVolume DiscountDays to ShipOutput (kW) Dust collection capacity (L) Air Volume (50/60 Hz)
(m³/min)
Noise value (50/60 Hz)
(dB(A))
Main Body Dimension Width
(mm)
Main Body Dimension Depth
(mm)
Main Body Dimension Height
(mm)
Suction Aperture Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s) Quote 1.527-/ 22-/ 679606501424150114-6091195000
1 Piece(s) Quote 2.23928/-69 /-11507001468175114-6092230000
1 Piece(s) Quote 2.239-/ 32-/ 6911507001468175114-6093230000

Tech Support