(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Peta Cotton Swab, box-in 600 pieces【600 Pieces Per Package】

Part Number

Configured Part Number is shown.

PS2520

Part Number
PS2520
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

600 Pieces Per Package

1 Pack(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Shaft material Paper Tip diameter(mm) 2.5 Shaft length(mm) 73
Trusco Code 329-5524 Weights 1 kg Materials Adhesive part: Adhesive Elastomer, Shaft part: Paper shaft

Please check the type/dimensions/specifications of the part PS2520 in the Peta Cotton Swab, box-in 600 pieces series.

Tech Support