(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rechargeable Chainsaw (36V), Main Unit Only

Part Number

Configured Part Number is shown.

CS3630DA-NN

 
Part Number
CS3630DA-NN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Saw Chain 91PX-45E Power(V) DC36V (Multi bolt) Overall length(mm) 599
Width(mm) 256 Overall height(mm) 214 Guide Bar Length(mm) 300
Charging time Approx. 25 minutes Trusco Code 124-8204 Mass(g) 3500

Please check the type/dimensions/specifications of the part CS3630DA-NN in the Rechargeable Chainsaw (36V), Main Unit Only series.

Tech Support