(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rechargeable Chainsaw (36V), Set

Part Number

Configured Part Number is shown.

CS3630DA-2XP

 
Part Number
CS3630DA-2XP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Saw Chain 91PX-45E Power(V) DC36V (Multi bolt) Overall length(mm) 599
Width(mm) 256 Overall height(mm) 214 Guide Bar Length(mm) 300
Charging time Approx. 25 minutes Trusco Code 124-8205 Mass(g) 4300

Please check the type/dimensions/specifications of the part CS3630DA-2XP in the Rechargeable Chainsaw (36V), Set series.

Tech Support