(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Anti Weed Shee

Part Number

Configured Part Number is shown.

07436

Part Number
07436
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Weed prevention product Color Black Width(mm) 1000
Color details Black Total Length(mm) 5 Thickness(mm) 0.1 to 0.2
Trusco Code 474-7593 Mass(g) 200 Shielding ratio(%) Approx. 99.8
Material Polyester + polyethylene (water permeable composite material)

Please check the type/dimensions/specifications of the part 07436 in the Anti Weed Shee series.

Tech Support