(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Folding Saw SG, Replacement Blade (SG-21-1)

Part Number

Configured Part Number is shown.

SG-21-1

Part Number
SG-21-1
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade Length (mm) Trusco Code Mass
(g)
1 Piece(s) 35 Day(s) 210113-092535

Loading...

  1. 1

Basic Information

Blade Material High-carbon blade steel material

Please check the type/dimensions/specifications of the part SG-21-1 in the Folding Saw SG, Replacement Blade series.

Products like this...

Part Number
SG-24-1
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade Length (mm) Trusco Code Mass
(g)
1 Piece(s) 35 Day(s) 240113-092840

Tech Support