(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Head for Drain Cleaner (for φ22mm wire), Retriever head

Part Number

Configured Part Number is shown.

R72203

Part Number
R72203
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Cleaning Capacity Pipe Diameter(mm) 75 to 150 head diameter(mm) 45 Compatible models R-600, R-650, R-750
Trusco Code 824-7917 Mass(g) 110

Please check the type/dimensions/specifications of the part R72203 in the Head for Drain Cleaner (for φ22mm wire), Retriever head series.

Tech Support