(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auto-rising Jack Stand【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
BH3A10000
BH3A3000
BH3A5000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipStroke
(mm)
Overall Length
(mm)
Allowable Load
(t)
Trusco Code Mass
(kg)

2 Pieces Per Package

1 Pack(s) 35 Day(s) 250526 to 77610837-013819

2 Pieces Per Package

1 Pack(s) 35 Day(s) 170340 to 5103837-01395

2 Pieces Per Package

1 Pack(s) 35 Day(s) 220400 to 6205837-01408

Loading...

  1. 1

Basic Information

Material Steel

Tech Support