(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bottle Jack

Part Number

Configured Part Number is shown.

Part Number
BH4S2
BH4S4
BH4S6
BH4S8
BH4S12
BH4S20
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Lifting power
(kN(t))
Height
(mm)
head diameter
(mm)
Auxiliary screw
(mm)
Trusco Code Mass
(kg)
1 Piece(s) 35 Day(s) 16420 (2)181-1452248837-01482.2
1 Piece(s) 35 Day(s) 17840 (4)194 to 3722860837-01503.4
1 Piece(s) 35 Day(s) 19760 (6)216 to 4133270837-01515
1 Piece(s) 35 Day(s) 22780 (8)230 to 4573580837-01525.7
1 Piece(s) 35 Day(s) 235120 (12)230 to 4654380837-01477.8
1 Piece(s) 35 Day(s) 210200 (20)242 to 4525360837-014913

Loading...

  1. 1

Basic Information

Material Steel

Tech Support