(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Highly Durable Bottle Jack

Part Number

Configured Part Number is shown.

Part Number
BH42
BH45
BH410
BH415
BH420
BH430
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Lifting power
(kN(t))
Height
(mm)
head diameter
(mm)
Auxiliary screw
(mm)
Trusco Code Mass
(kg)
1 Piece(s) 35 Day(s) 20020 (2)172 to 3722888837-01433.95
1 Piece(s) 35 Day(s) 25650 (5)218 to 47420110837-01465.05
1 Piece(s) 35 Day(s) 263100 (10)220 to 48848115837-01417.56
1 Piece(s) 35 Day(s) 267150 (15)228 to 50856113837-014210.12
1 Piece(s) 35 Day(s) 280200 (20)241-52560110837-014413.32
1 Piece(s) 35 Day(s) 248300 (30)244 to 51065110837-014516.11

Loading...

  1. 1

Basic Information

Material Steel

Tech Support