(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Output Small Temperature Adjustment Type Soldering Iron "FM203"

Part Number

Configured Part Number is shown.

FM203-02

Part Number
FM203-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Controlled temperature (°C) 200 to 450 Power Supply(V) AC100 Power consumption(W) 140
Attached Iron tip None Width(mm) 120 Depth(mm) 190
Height(mm) 120 Cord length(m) 1.2 Trusco code 400-3764
Weight(kg) 2.7

Please check the type/dimensions/specifications of the part FM203-02 in the High Output Small Temperature Adjustment Type Soldering Iron "FM203" series.

Tech Support