(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Truck Jacks ATJ

Part Number

Configured Part Number is shown.

 
Part Number
ATJ-200
ATJ-200DL-2
ATJ-250
ATJ-350
ATJ-350L
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Lifting power
(kN(t))
Height
(mm)
Trusco Code Attached adapter Weight
(kg)
1 Piece(s) Quote 105200 (20)210 to 465851-9959φ60 x H15/H6040
1 Piece(s) Quote 100200 (20)135 to 295851-9960φ60 x H15/H6044
1 Piece(s) Quote 105250 (25)210 to 465851-9962φ60 x H15/H6043
1 Piece(s) Quote 100350 (35)210 to 450851-9963φ65 x H15/H7045
1 Piece(s) Quote 80350 (35)170 to 380851-9964φ65 x H15/H8043

Loading...

  1. 1

Basic Information

Overall Length(mm) 600

Tech Support