(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pantograph Jack "Hydraulic Scissor Jack"

Part Number

Configured Part Number is shown.

MSJ-1000S

 
Part Number
MSJ-1000S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Stroke(mm) 260 Lifting power(kN(t)) 10 (1) Height(mm) 121 to 381
Overall Length(mm) 390 Trusco Code 114-2115 Weight(kg) 8.9

Please check the type/dimensions/specifications of the part MSJ-1000S in the Pantograph Jack "Hydraulic Scissor Jack" series.

Tech Support