(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lifting Jack

Part Number

Configured Part Number is shown.

LJ-150

 
Part Number
LJ-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Stroke(mm) 20 Lifting power(kN(t)) 150 (15) Height(mm) 9.5 to 29.5
Claw Length x Claw Width(mm) 15 x 66.5 Type Standard Trusco Code 114-8668
Mass(g) 10000

Please check the type/dimensions/specifications of the part LJ-150 in the Lifting Jack series.

Tech Support