(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PTFE Net, NR0515 Series (NR0515-008)

Part Number

Configured Part Number is shown.

NR0515-008

Part Number
NR0515-008
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Trusco code Weights
(kg)
1 Piece(s) Quote 3001.6 (equivalent to 4 mesh)465-74543.24

Loading...

  1. 1

Basic Information

Materials PTFE Length(mm) 10000 Applicable Fluid Acid, Alkaline, etc.

Please check the type/dimensions/specifications of the part NR0515-008 in the PTFE Net, NR0515 Series series.

Products like this...

Part Number
NR0515-009
NR0515-010
NR0515-011
NR0515-012
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Trusco code Weights
(kg)
1 Piece(s) Quote 6001.6 (equivalent to 4 mesh)465-74626.81
1 Piece(s) Quote 3001.2 (equivalent to 6 mesh)465-74712.14
1 Piece(s) Quote 3001.0 (equivalent to 10 mesh)465-74892.04
1 Piece(s) Quote 3000.7 (equivalent to 18 mesh)465-74971.66

Tech Support